使用 SpeedFit™ 设计仿真器,对于采用碳化硅的工业电机驱动进行设计仿真
快速测试 Wolfspeed 的碳化硅功率器件,设计更高效、更小型、更安静的工业单相和三相电机驱动系统,涵盖工业低电压电机驱动、伺服驱动、热泵与空调的压缩机等。SpeedFit 提供了散热器参数的具体选择,使得您的仿真更加贴近于实际的条件和运行。
查看所有 视频
Product SKU | Name | Buy Online | Type | Topology | Power | Discrete/Module | Package | Device SKU(s) | Designed By | View Product |
---|---|---|---|---|---|---|---|---|---|---|
TIDA-050063 New | DC to DC | Buck | Discrete | TO-247-4 | Texas Instruments | |||||
CRD-15DD17P | 15 W Flyback Auxiliary Power Supply | DC to DC | Flyback | 0.015kW | Discrete | TO-263-7 | Wolfspeed | |||
CRD-02AD065N | 2.2 kW Bridgeless Totem-Pole PFC | AC to DC | Totem-Pole PFC | 2.2kW | Discrete | TO-247-3, TO-263-7 | Wolfspeed | |||
CRD-03600AD065E-L | 3.6 kW Bridgeless Totem-Pole PFC with Synchronous SiC MOSFETs | AC to DC | Totem-Pole PFC | 3.6kW | Discrete | TOLL, TO-247-3 | Wolfspeed | |||
TD-70-120VDC-120VAC-5kW | 5 kW Boost and Pure Sine Wave Inverter | DC to DC, DC to AC | Boost, Full Bridge Single Phase Inverter | 5kW | Discrete | TO-247-4, TO-247-3 | Telcodium | |||
CRD-06600DD065N | 6.6 kW High Frequency LLC | DC to DC | LLC | 6.6kW | Discrete | TO-247-3 | Wolfspeed | |||
AC to DC | Interleaved Totem-Pole PFC | 6.6kW | Discrete | TO-247-3, TO-247-4 | Texas Instruments | |||||
CRD-06600FF10N | 6.6 kW Bi-Directional Totem-Pole PFC and CLLC, High Efficiency | AC to DC, DC to DC | Totem-Pole PFC and CLLC | 6.6kW | Discrete | TO-247-4 | Wolfspeed | |||
TIDM-02002 | 6.6 kW Bi-Directional CLLLC | DC to DC | CLLLC | 6.6kW | Discrete | TO-247-4 | Texas Instruments | |||
CRD-06600FF065N-K | 6.6 kW Bi-Directional Totem-Pole PFC and CLLC, High Power Density | AC to DC, DC to DC | Totem-Pole PFC and CLLC | 6.6kW | Discrete | TO-247-4, TO-247-3 | Wolfspeed | |||
CRD07500AA12N-FMC | 7.5 kW FM3 Three-Phase Motor Drive | AC to DC, DC to AC | Passive Rectifier and Three-Phase, 2-Level | 7.5kW | Module | FM3 | Wolfspeed | |||
TIDA-010054 | 10 kW Phase Shift DAB | DC to DC | DAB (Dual Active Bridge) | 10kW | Discrete | TO-247-4 | Texas Instruments | |||
CRD-11DA12N-K New | 11 kW High Efficiency Three-Phase Motor Drive Inverter | DC to AC | Three-Phase, 2-Level | 11kW | Discrete | TO-247-4, TO-263-7 | Wolfspeed | |||
CRD-20DA12N-K New | 20 kW High Efficiency Three-Phase Motor Drive Inverter | DC to AC | Three-Phase, 2-Level | 20kW | Discrete | TO-247-4, TO-263-7 | Wolfspeed | |||
CRD-22DD12N | 22 kW Bi-Directional CLLC | DC to DC | CLLC | 22kW | Discrete | TO-247-4 | Wolfspeed | |||
CRD-22AD12N | 22 kW Bi-Directional Active Front End (AFE) | AC to DC | Three-Phase, 2-Level | 22kW | Discrete | TO-247-4 | Wolfspeed | |||
CRD-22DD12N-J2 New | 22 kW Bi-Directional CLLC Utilizing IMS Board | DC to DC | CLLC | 22kW | Discrete | TO-263-7 | Wolfspeed | |||
CRD25DA12N-FMC | 25 kW FM3 Three-Phase Inverter | DC to AC | Three-Phase, 2-Level | 25kW | Module | FM3 | Wolfspeed | |||
CRD-30DD12N-K | 30 kW Interleaved LLC | DC to DC | LLC (3 Phase) | 30kW | Discrete | TO-247-4, TO-220-2, TO-247-3 | Wolfspeed | |||
CRD-60DD12N-K | 60 kW Interleaved LLC Converter | DC to DC | LLC (3 Phase) | 60kW | Discrete | TO-247-4 | Wolfspeed | |||
CRD-60DD12N | 60 kW Interleaved Boost Converter | DC to DC | Boost - Asynchronous | 60kW | Discrete | TO-247-4 | Wolfspeed | |||
CRD200DA12E-XM3 | 200 kW XM3 Three-Phase Inverter | DC to AC | Three-Phase, 2-Level | 200kW | Module | XM3 | Wolfspeed | |||
CRD250DA12E-XM3 | 250 kW XM3 Three-Phase Inverter | DC to AC | Three-Phase, 2-Level | 250kW | Module | XM3 | Wolfspeed | |||
ERD300DA12SA-XM3 New | 300 kW Three-Phase Traction Inverter | DC to AC | Three-Phase, 2-Level | 300kW | Module | XM3 | Wolfspeed, Analog Devices, & Silicon Mobility | |||
TIDM-02014 | 300 kW Three-Phase Traction Inverter | DC to AC | Three-Phase, 2-Level | 300kW | Module | XM3 | Texas Instruments | |||
CRD300DA12E-XM3 | 300 kW XM3 Three-Phase Inverter | DC to AC | Three-Phase, 2-Level | 300kW | Module | XM3 | Wolfspeed | |||
CRD600DA12E-XM3 | 600 kW XM3 High Performance Dual Three-Phase Inverter | DC to AC | Dual Three-Phase, 2-Level | 600kW | Module | XM3 | Wolfspeed |