Wolfspeed SpeedVal™ Kit Expands Control Options With NXP Cards
Wolfspeed SpeedVal Kit™ expands control options with NXP’s HVP-56F83783 high-voltage development card, featuring NXP’s 32-bit digital signal controllers.
Continue Reading Blog
TO-247-4 package
Product SKU | Buy Online | Request Sample | User Guide | Design Files | Upper Devices | Lower Devices | Blocking Voltage | RDS(ON) at 25°C | Package | Status | View Product |
---|---|---|---|---|---|---|---|---|---|---|---|
650 V | 60 mΩ | TO-247-3 | Active | ||||||||
1200 V | 75 mΩ | TO-247-3 | Active | ||||||||
650 V | 25 mΩ | TO-247-4 | Active | ||||||||
650 V | 120 mΩ | TO-247-4 | Active | ||||||||
650 V | 15 mΩ | TO-247-4 | Active | ||||||||
650 V | 60 mΩ | TO-247-4 | Active | ||||||||
650 V | 45 mΩ | TO-247-4 | Active | ||||||||
1200 V | 16 mΩ | TO-247-4 | Active | ||||||||
1200 V | 21 mΩ | TO-247-4 | Active | ||||||||
1200 V | 16 mΩ | TO-247-4 | Active | ||||||||
1200 V | 160 mΩ | TO-247-4 | Active | ||||||||
1200 V | 40 mΩ | TO-247-4 | Active | ||||||||
1200 V | 75 mΩ | TO-247-4 | Active | ||||||||
1200 V | 32 mΩ | TO-247-4 | Active | ||||||||
650 V | 45 mΩ | TO-263-7 | Active | ||||||||
650 V | 60 mΩ | TO-263-7 | Active | ||||||||
650 V | 25 mΩ | TO-263-7 | Active | ||||||||
900 V | 65 mΩ | TO-263-7 | Active | ||||||||
1200 V | 160 mΩ | TO-263-7 | Active | ||||||||
1200 V | 75 mΩ | TO-263-7 | Active | ||||||||
1200 V | 40 mΩ | TO-263-7 | Active | ||||||||
1200 V | 32 mΩ | TO-263-7 | Active | ||||||||
650 V | 25 mΩ | TOLL | Active | ||||||||
650 V | 60 mΩ | TOLL | Active | ||||||||
650 V | 45 mΩ | TOLL | Active |
There are several different families of power daughter cards to choose from depending on the device package. All the cards use the same interface and are compatible with the SpeedVal Kit motherboard.
Document Type | Document Name | Last Updated |
---|---|---|
User Guide | 04/2024 | |
User Guide | 03/2024 | |
User Guide | 03/2024 | |
User Guide | 03/2024 | |
User Guide | 11/2023 | |
User Guide | 12/2022 | |
Design Files | 04/2024 | |
Design Files | 12/2022 | |
Design Files | 12/2022 | |
Design Files | 12/2022 | |
Product Catalog | 02/2024 | |
Sales Sheets & Flyers | 12/2022 | |
Sales Terms | 12/2021 |